Direkt zum Inhalt
Logo print

Einsatz RJ45 STP 1-Fach KAT6 LCS2

Datendosen Legrand

Einsatz RJ45 STP 1-Fach KAT6 LCS2

Best.-Nr. 775767 EAN. 3245067757673
Rabattgruppe : 21
32,75 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted Yes
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Other
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Inclined
With dust cover No
Colour coding Yes
Device width 71 mm
Device height 71 mm
Device depth 41.5 mm
Built-in depth 30 mm
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentation

3 Dokumente
Konformitätserklärung
Konformitätserklärung
Konformitätserklärung