Direkt zum Inhalt
Logo print

Einsatz Drucktaster beleuchtet Schließer beleuchtet mandelweiß/

Pro21 Legrand

Einsatz Drucktaster beleuchtet Schließer beleuchtet mandelweiß/

Best.-Nr. 775843 EAN. 3245067758434
Rabattgruppe : 21
35,25 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 2 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Device width 71 mm
Device height 71 mm
Device depth 41.5 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 21.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Bedienungsanleitung
N453090460-10.pdf pdf (2.47 Mo)