Direkt zum Inhalt
Logo print

Einbaurahmen LIVINGLIGHT, 1-modulig, Farbe: Anthrazit

LivingLight Bticino

Einbaurahmen LIVINGLIGHT, 1-modulig, Farbe: Anthrazit

Best.-Nr. LND4811AR EAN. 8005543457597
Rabattgruppe : 55
10,85 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 7015
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 36 mm
Height 80 mm
Depth 9.3 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentation

1 Dokument
Bedienungsanleitung
N0400C.pdf pdf (1.89 Mo)