![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-481777-WEB-R.jpg)
Eckstück Variabel 600x60 Sendzimirverzinkt
Kabelrinnen
Legrand
Eckstück Variabel 600x60 Sendzimirverzinkt
Best.-Nr. 481777
EAN.
3414971031616
Rabattgruppe : 85
279,00 €
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
Change of direction | Horizontal |
---|---|
Angle | Adjustable |
Construction type | Vertical adjustable bend element |
With cover | No |
Inner radius | 0 mm |
Cable tray height | 60 mm |
Cable tray width | 600 mm |
Material thickness | 0.7 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
4 Dokumente
Technisches Datenblatt
Whitebook
Montageanleitung
Technisches Handbuch
WÄHLEN SIE EINE AKTION