Direkt zum Inhalt
Logo print

DX3 Leitungsschutzschalter Z-Charakteristik, 10A, 2-polig, 25kA, 400VAC, 2TE

LS Schalter Legrand

DX3 Leitungsschutzschalter Z-Charakteristik, 10A, 2-polig, 25kA, 400VAC, 2TE

Best.-Nr. 409912 EAN. 3245064099127
Rabattgruppe : 41
156,35 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Built-in depth 44 mm
Release characteristic Z
Number of poles (total) 2
Number of protected poles 2
Rated current 10 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 50 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 25 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 3
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 35.4 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Dokumentation

2 Dokumente
Technisches Datenblatt
F03693FR-01.pdf pdf (0.71 Mo)
Technisches Datenblatt
F01303EN-00.pdf pdf (3.08 Mo)
1 Dokument
AutoCAD 3D
409715.dwg dwg (0.19 Mo)