Direkt zum Inhalt
Logo print

DREHSCHALTER 3 STUFEN

LivingLight Bticino

DREHSCHALTER 3 STUFEN

Best.-Nr. N4016 EAN. 8012199708560
Rabattgruppe : 55
83,10 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element
Method of operation Turn button
Wiring system Circuit 0 - 1 - 2 - 3
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP20
Rated current 3 A
Nominal voltage 250 V
Type of fastening Mounting with claw
Min. depth of built-in installation box 47 mm
Width 44 mm
Height 44 mm
Depth 48 mm
Built-in depth 37 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²
With socket outlet No
Label space/information surface No