Direkt zum Inhalt
Logo print

Drehbare UP-Leuchte 2 Module

LivingLight Bticino

Drehbare UP-Leuchte 2 Module

Best.-Nr. LN4360 EAN. 8005543537213
Rabattgruppe : 55
63,35 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Lamp type LED not exchangeable
With light source Yes
Lamp holder None
Housing material Plastic
Housing colour Multi-coloured
Type of covering Other
Material cover Plastic, opal
Voltage type AC
Nominal voltage 110-240 V
Nominal current 11.7-25.4 mA
Type of control gear Not required
With control gear Yes
No dim function Yes
Degree of protection (IP) Other
Suitable for lamp power 2.8-2.8 W
Colour of light White
Width 45 mm
Height/depth 45 mm
Length 67 mm
Diameter 53 mm
Built-in height/depth 34 mm
Connection type Screwed terminal
Operating / setting temperature -5-35 °C
Storage temperature -5-70 °C
Frequency 50-50 Hz
Estimated bulb life 50000 h
Mandatory neutral No
Terminal marking indication No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible or rigid
Mounting method Flush-mounted
Contains Batteries and/or Accumulator No

Dokumentation

2 Dokumente
Bedienungsanleitung
LE07815AA.pdf pdf (0.31 Mo)
Technisches Datenblatt
F02073EN-01.pdf pdf (1.14 Mo)