Direkt zum Inhalt
Logo print

Drahtloser Wandsender zur Ansteuerung von Rollladenschaltern für LivingLight with Netatmo; Farbe: Anthrazit

LivingLight Bticino

Drahtloser Wandsender zur Ansteuerung von Rollladenschaltern für LivingLight with Netatmo; Farbe: Anthrazit

Best.-Nr. L4027CW EAN. 8005543642252
Rabattgruppe : C5
58,50 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 76 mm
Height 73 mm
Depth 11 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Anthracite
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Connectable by Internet box Yes

Dokumentation

2 Dokumente
Technisches Datenblatt
IDP000217_01-EN.pdf pdf (0.34 Mo)
Bedienungsanleitung
LE11381AA.pdf pdf (1.2 Mo)
2 Dokumente
Konformitätserklärung
Konformitätserklärung