Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Doppeltaster Anthrazit

Axolute Bticino

Doppeltaster Anthrazit

Best.-Nr. HS4036/2 EAN. 8012199789057
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 2
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 2
Number of modules (module system) 2
Number of poles 2
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Module frame
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 9004
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Device width 45 mm
Device height 45 mm
Device depth 38 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 28 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F01733EN-00.pdf pdf (1.28 Mo)