![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-484755-WEB-F.jpg)
Bogen 90G 400x60 R9010
Kabelrinnen
Legrand
Bogen 90G 400x60 R9010
Best.-Nr. 484755
EAN.
3414971036055
Rabattgruppe : 85
347,00 €
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
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 100 mm |
Cable tray height | 60 mm |
Cable tray width | 400 mm |
Material thickness | 0.7 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | White |
RAL-number | 9010 |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
3 Dokumente
Montageanleitung
Technisches Datenblatt
Technisches Handbuch
1 Dokument
Konformitätserklärung
NF-NF004_1084
(1.66 Mo)
WÄHLEN SIE EINE AKTION