Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Ausschalter 2P 32A

Axolute Bticino

Ausschalter 2P 32A

Best.-Nr. HS4011S EAN. 8012199834825
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 7015
Colour of switch operator Red
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Bemessungsstrom 35 A
Switching current for fluorescent lamps 32 AX
Rückmeldekontakt Ja
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22.3 mm
Device height 45 mm
Device depth 39.6 mm
Einbautiefe 39.6 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F01736EN-00.pdf pdf (0.68 Mo)