![](/modules/custom/legrand_ecat/assets/img/no-image.png)
AlphaRex³ D11 ASTRO 230VAC Astroschaltuhr 1 Kanal, 1-modulig
Zeitschaltuhren Verteilereinbau
Legrand
AlphaRex³ D11 ASTRO 230VAC Astroschaltuhr 1 Kanal, 1-modulig
Best.-Nr. 412679
EAN.
9636000000002
Rabattgruppe : 05
205,50 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in years | 5 |
Accuracy per day | 0.1 s |
Text guidance in display | Yes |
External programming | Yes |
With memory card | No |
60 min program | No |
24 h program | Yes |
Weekly program | Yes |
Annual program | No |
Holiday program | Yes |
Impulse program | No |
Cycle program | Yes |
Astro program | Yes |
Random program | Yes |
Hour meter | Yes |
Mains synchronous | Yes |
Quartz controlled | Yes |
Radio-controlled | No |
Radio-controlled (DCF77) | No |
GPS (global positioning system) | No |
Contact type | Normally open contact (NO) |
Shortest switching time channel 1 | 0.01666 min |
Number of memory locations | 28 |
Automatic switching summer-/winter time | Yes |
Suitable for manual operation | Yes |
External pushbutton input | Yes |
---|---|
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 1 |
Width | 17.8 mm |
Height | 83 mm |
Depth | 60 mm |
Operating / setting temperature | -20-55 °C |
Storage temperature | -20-60 °C |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1.5-4 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3.3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Application store for download | Not applicable |
Dokumentation
2 Dokumente
Technisches Datenblatt
Technisches Datenblatt
WÄHLEN SIE EINE AKTION