![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/777019-LEGRAND-1000.jpg)
Abdeckung Universal Ø 46,5 mm Galea ultraweiß
Pro21
Legrand
Abdeckung Universal Ø 46,5 mm Galea ultraweiß
Best.-Nr. 777019
EAN.
3245067770191
Rabattgruppe : 21
9,81 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Device width | 64 mm |
Device height | 53 mm |
Device depth | 18.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |