![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/777085-LEGRAND-1000.jpg)
Abdeckung Leitungsauslass Galea Ultraweiss
Pro21
Legrand
Abdeckung Leitungsauslass Galea Ultraweiss
Best.-Nr. 777085
EAN.
3245067770856
Rabattgruppe : 21
9,92 €
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
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Width | 64 mm |
Height | 53 mm |
Depth | 28.6 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |