Direkt zum Inhalt
Logo print

Abdeckung Hi-Fi Lautsprecher 1-fach Galea soft aluminium

Pro21 Legrand

Abdeckung Hi-Fi Lautsprecher 1-fach Galea soft aluminium

Best.-Nr. 771300 EAN. 3245067713006
Rabattgruppe : 22
14,35 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Central cover plate
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 64 mm
Device height 53 mm
Device depth 13.8 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C