Direkt zum Inhalt
Logo print

Abdeckrahmen LIVINGLIGHT: 2-fach, 2 + 2 Module, Farbe: Walnuss

LivingLight Bticino

Abdeckrahmen LIVINGLIGHT: 2-fach, 2 + 2 Module, Farbe: Walnuss

Best.-Nr. LNA4802M2LNC EAN. 8005543430460
Rabattgruppe : 55
99,55 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Wood
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Wood
RAL-number (similar) 8007
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 159 mm
Height 86 mm
Depth 10.2 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Juglans (Walnut)
Wood Climate area Temperate

Dokumentation

1 Dokument
Technisches Datenblatt
IDP001511_01-EN.pdf pdf (2.07 Mo)