![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/BT-LNE4802M2AR-WEB-F.jpg)
Abdeckrahmen Light Air Europe: 2-fach, 2 + 2 Module, Farbe: Anthrazit
LivingLight
Bticino
Abdeckrahmen Light Air Europe: 2-fach, 2 + 2 Module, Farbe: Anthrazit
Best.-Nr. LNE4802M2AR
EAN.
8005543606742
Rabattgruppe : 55
30,30 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Number of units | 4 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 2 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Anthracite |
RAL-number (similar) | 7015 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 159 mm |
Height | 86 mm |
Depth | 6.75 mm |
Built-in width | 159 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentation
1 Dokument
Technisches Datenblatt
WÄHLEN SIE EINE AKTION