Dieses Produkt ist nicht mehr verfügbar
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HA/BT-HA4802M3HHS-WEB-F.jpg)
Abdeckrahmen AXOLUTE: 3-fach, horizontal/vertikal, Farbe: Black Aluminium
Axolute
Bticino
Abdeckrahmen AXOLUTE: 3-fach, horizontal/vertikal, Farbe: Black Aluminium
Best.-Nr. HA4802M3HHS
EAN.
8005543513767
Preis auf Anfrage
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Number of units | 4 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 3 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 3 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7015 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 205.6 mm |
Height | 103.6 mm |
Depth | 7.3 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |